Nippers EA536K-11

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Cutting capacity-Soft stl wire: dia. 3.0mm,M-hard stl W.: dia. 2.0mmHard stl wire: dia. 1.2mm
・Overall length-110mm
・Blade hardness-HRC62
・Handle-Comfort
・Finish-Chrome plated
・With a spring