Nut Setter Or Rivet Kit EA527NL

Nut Setter Or Rivet Kit EA527NL

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

【Product Specifications】
…Blind nut M4 x 25 10 pcs,M5 x 25 10 pcs,Rivet dia. 3.2mm Thickness 1.6 to 4.8mm 15 pcs,Rivet dia. 4.0mm Thickness 1.6 to 4.8mm 15 pcs,Mandrel: For M4 and M5
・Compatible dim.-M3, M4, M5, M6(M3 and M6 are optional)
・Compatible rivet dim.-2.4mm, 3.2mm, 4.0mm, 4.8mm
・Set weight-Around 1kg
・Full length-265mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : EA527NL
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)