(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Clamp (Quick Type) EA526SA-600

Clamp (Quick Type) EA526SA-600

【Product Specifications】
・Overlength…827mm
・Clamp capacity…201kg
・Opening depth…85mm
・Forged iron
・This can be used as a spreader by changing the clamp pad.
・To change the clank pad, press the release button only.
・Max. opening…610mm

Part Number

Configured Part Number is shown.

EA526SA-600

Part Number
EA526SA-600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 83.63

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA526SA-600 in the Clamp (Quick Type) EA526SA-600 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)