(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

U Type Clamp EA526S-16

U Type Clamp EA526S-16

【Product Specifications】
・Clamping capacity-149kg
・Opening depth-51mm
・Material-Body:Steel, Handle:wood
・With swivel head.
・Length-178mm
・Max. opening-100mm

Part Number

Configured Part Number is shown.

EA526S-16

Part Number
EA526S-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 21.80

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Size of Jaw Part Bottom: ⌀22 mm, top: 17 × 29 mm Rail Size 15 (width) x 5 (thickness) mm Materials Main unit: steel, handle: wood, jaw cap: Plastic
Tightening capability 149 kg Product type Main unit Maximum opening(mm) 100
Overall length Approximately 178 mm Weight(g) 235g Mouth depth 51mm
Specification 1 4548745906820

Please check the type/dimensions/specifications of the part EA526S-16 in the U Type Clamp EA526S-16 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)