(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Clamp EA526BD-4

Clamp EA526BD-4

【Product Specifications】
・Material-Nylon resin (PA6)
・With protective cover for guard the material from damage
・Changeable handle part between L-type ⇔straight
・Quick type of easy adjustment of the jaw part
・Clamp width…0 to 100mm
・Opening depth…70mm

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EA526BD-4

 
Part Number
EA526BD-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 19.68

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA526BD-4 in the Clamp EA526BD-4 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)