(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Plastic Clamp EA526AC-1

Plastic Clamp EA526AC-1

【Product Specifications】
・Material- Body: Nylon
・Use it for fixing the material.
・It is convenient for adhesion, template, nailing and sawing of plywood, wood, steel plate, plastic plate, inserting paper, etc.
・Overall length-90mm
・Max. opening-25mm

Part Number

Configured Part Number is shown.

EA526AC-1

Part Number
EA526AC-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 5.09

1 Piece(s) 3 Day(s) or more

Loading...

  1. 1

Basic Information

Size 90x65x25mm Materials Main unit: nylon, clasp: PE Product type Main unit
Maximum opening(mm) Approx. 25 Weight(g) 28g Specification 1 4548745758153

Please check the type/dimensions/specifications of the part EA526AC-1 in the Plastic Clamp EA526AC-1 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)