(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vise Collet EA525XG-6【2 Pieces Per Package】

Vise Collet EA525XG-6

【Product Specifications】
・Material-Copper
・This collet does not damage soft materials.
・Length…150mm

Part Number

Configured Part Number is shown.

EA525XG-6

Part Number
EA525XG-6
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 269.79

2 Pieces Per Package

1 Pack(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Materials Copper Product type Parts Overall length 150mm

Please check the type/dimensions/specifications of the part EA525XG-6 in the Vise Collet EA525XG-6 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)