• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Scraper (Replaceable Type) EA524AF

Scraper (Replaceable Type) EA524AF

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Full length-280mm
・Material-Body: Steel, Handle: Resin
・Because the blade is replaceable, the tool lasts long. The blade style is suitable for sticker removal etc.With 3 steel blades, 1 plastic blade (storable in the handle)
・AF-1 and -2 include 5 replacement blades.
・Specs…Body

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : EA524AF
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)