Grinding Stone EA522G-81

Grinding Stone EA522G-81

【Product Specifications】
・Material-Ceramic
・Size-Body:210x70x25(H)mm, Grinding stone for dressing:70x50x33(H)mm
・With grinding stone stand and grinding stone for dressing
・For sharpening of striking edge tool, plane, chisel and stainless steel blade
・A steel blade (e.g. Aogami No. 2) with high hardness which has been difficult for sharpening with a conventional artificial grinding stone can be sharpened quickly to a satisfactory level.
・Grits-#400

Part Number

Configured Part Number is shown.

EA522G-81

Part Number
EA522G-81
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA522G-81 in the Grinding Stone EA522G-81 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)