Oilstone Set EA522AK-3

Oilstone Set EA522AK-3

【Product Specifications】
・Arkansas stone
・Dim.-76 x 25 x 9.5mm
・Specs…Super fine
・With leather case each arkansas stone

Part Number

Configured Part Number is shown.

EA522AK-3

Part Number
EA522AK-3
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA522AK-3 in the Oilstone Set EA522AK-3 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)