• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Iron Work File (Round) EA521VA-21

Iron Work File (Round) EA521VA-21

【Product Specifications】
・Medium (Double-cut)
・Shape-Round
・Blade length…200mm
・Width…8mm

Part Number

Configured Part Number is shown.

EA521VA-21

Part Number
EA521VA-21
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA521VA-21 in the Iron Work File (Round) EA521VA-21 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)