File Set For Iron Work (3 Pcs) EA521TV-20B

File Set For Iron Work (3 Pcs) EA521TV-20B

【Product Specifications】
・Material-Alloy tool steel (SKS-8)
・Double-ended
・3-pc set of flat, half-round, and round
・With a handle
・Roughness…Second cut
・Blade length…200mm

Part Number

Configured Part Number is shown.

EA521TV-20B

Part Number
EA521TV-20B
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA521TV-20B in the File Set For Iron Work (3 Pcs) EA521TV-20B series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)