Double-Edge File EA521PS-125

Double-Edge File EA521PS-125

【Product Specifications】
・Material-Carbon tool steel (SK-2)
・Correction of the teeth of saws, processing of steel materials, and processing of glass etc.
・Use the handles EA521VZ-10 to -14
・Roughness…Second cut
・Blade length…125mm
・Width…25mm
・Thickness…3.5mm

Part Number

Configured Part Number is shown.

EA521PS-125

Part Number
EA521PS-125
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA521PS-125 in the Double-Edge File EA521PS-125 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)