File For Aluminum EA521PH-5

File For Aluminum EA521PH-5

【Product Specifications】
・Full length-215mm
・Blade length-110mm
・Width x Thickness-11mm x 3.5mm
・File grits-Single cut
・Material-Alloy tool steel (SKS-8)
・Suitable for processing difficult-to-cut materials such as aluminum

Part Number

Configured Part Number is shown.

EA521PH-5

Part Number
EA521PH-5
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA521PH-5 in the File For Aluminum EA521PH-5 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)