• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

File For Stainless Steel EA521PH-2

File For Stainless Steel EA521PH-2

【Product Specifications】
・Full length-215mm
・Blade length-110mm
・Width x Thickness-11mm x 3.5mm
・File grits-Tri-cut
・Material-Alloy tool steel (SKS-8)
・Suitable for difficult-to-cut materials such as stainless steel

Part Number

Configured Part Number is shown.

EA521PH-2

Part Number
EA521PH-2
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA521PH-2 in the File For Stainless Steel EA521PH-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)