Professional File Set (5 Pcs) (Crank Type) EA521PE-5

Professional File Set (5 Pcs) (Crank Type) EA521PE-5

【Product Specifications】
・Flat, Half-round, Round, Square, Triangle, 5 types, 1 pc each
・Width x Thickness…Flat: 11mm x 3.5mm, Half-round: 12mm x 3.8mm,Round: dia. 5.5mm, Square: 5.5mm, Triangle: 9.0mm
・Overall length…215mm
・Material…Alloy tool steel (SKS-8)
・For finishing and correcting curved surfaces
・Roughness…Medium cut
・Bend angle…20R
・Total weight…270g(included case)

Part Number

Configured Part Number is shown.

EA521PE-5

Part Number
EA521PE-5
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA521PE-5 in the Professional File Set (5 Pcs) (Crank Type) EA521PE-5 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)