Professional File Set (4 Pcs) (Crank & Boat Type) EA521PC

Professional File Set (4 Pcs) (Crank & Boat Type) EA521PC

【Product Specifications】
・Set Details…Half-Round-crank type x 2 sizes, Boat type x 2 sizes(Flat 4 pcs set)
・Dim: 215 x 12 x 3.8mm(crank), 215 x 12 x 3.8mm(Boat)185 x 7.3 x 2.5mm(crank), 185 x 7.3 x 2.5mm(Boat)
・Coating length-Full length 215mm: 100mm, Full length 185mm: 80mm
・For finishing and correcting curved surfaces
・Material-Alloy tool steel (SKS-8)
・Roughness-Second cut

Part Number

Configured Part Number is shown.

EA521PC

Part Number
EA521PC
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA521PC in the Professional File Set (4 Pcs) (Crank & Boat Type) EA521PC series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)