Plug Screw Correction Kit EA514BD-10

Plug Screw Correction Kit EA514BD-10

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Compatible plug screw-14mm(for aluminum head)
・Insert screw length-4 types: 3/8, 7/16, 1/2, 3/4
・Insert screw size - inside screw: 14mm x P1.25 , outside screw: 5/8-18 x P1.25
・Tap hex dim.-5/8
・An aluminum plug thread can be repaired bymaking a thread by tapping and screwing in an insert.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : EA514BD-10
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)