Parts Case EA508L

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material…Body, Partition plates: PolypropyleneLatch:ABS
・Outer dim.…205 x 145 x 40(H)mm
・Inner dim.…196 x 131 x 35(H)mm
・Partition…12pcs.
・Minimum separation pitch…3.2mm