(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Parts Case 186 × 103 × 34 mm EA508KA-4A

Parts Case 186 × 103 × 34 mm EA508KA-4A

Standard Unit Price:
SGD 8.40
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Material-Polypropylene
・6 partitions
・3 fixed partitions
・Dim.-186 x 103 x 34(H)mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
SGD 8.40

Part Number : EA508KA-4A
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 8.40

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)