Tool Box with Buckle EA506LS-3

Tool Box with Buckle EA506LS-3

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

【Product Specifications】
・Material-Polypropylene
・Tough and multipurpose tool box
・The large capacity allows storage of many goods.
・Dim. (mm)…Outside dim.: 819 x 475 x 234(H)Inside dim.: 748 x 399 x 190(H)
・Weight…4.66kg

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 Day(s) or more
-

Part Number : EA506LS-3
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)