(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Storage Case with Buckle(6 pcs) EA506AB-32B

Storage Case with Buckle(6 pcs) EA506AB-32B【6 Pieces Per Package】

Standard Unit Price:
SGD 60.07
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Material-Polypropylene
・With its handle sections made thick, it is best suited for carrying a heavy load.
・Concave surface finished buckle mold for easy grip
・Can be vertically stacked.
・Size(mm)-Inside dim.: 120x155x115(H)Outside dim.: 165x210x130(H)
・Color-Transparent
・Weight-263g
・Qty. per unit-6 pcs

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
SGD 60.07

6 Pieces Per Package

Part Number : EA506AB-32B
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 60.07
Quantity 6 Pieces Per Package

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)