(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
[Steel] Tool Box EA504AB-52

[Steel] Tool Box EA504AB-52

Standard Unit Price:
SGD 33.14
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Size-250(W)x162(D)x93(H)mm
・Weight-730g
・padlock attachment hole-Dia.5.5mm
・with a protection sheet to become the cushion at the tool box bottom
・Color-Black

Basic Specifications

  • Weight
    730g
  • Padlock Mounting Hole
    ø 5.5mm
  • Color
    Black
  • Size
    250(W)×162(D)×93(H)mm
  • Product type
    Main unit
  • Specification 1
    ·Size: 250 (W) × 162 (D) × 93 (H) mm·Weight: 730 g/padlock mounting hole: Diameter 5.5 mm / Comes with a protective sheet that acts as a cushion on the bottom of the tool box / Color: Black/JAN: 4518340522886
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
SGD 33.14

Part Number : EA504AB-52
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 33.14

Specificationtitle

  • Weight
    730g
  • Padlock Mounting Hole
    ø 5.5mm
  • Color
    Black
  • Size
    250(W)×162(D)×93(H)mm
  • Product type
    Main unit
  • Specification 1
    ·Size: 250 (W) × 162 (D) × 93 (H) mm·Weight: 730 g/padlock mounting hole: Diameter 5.5 mm / Comes with a protective sheet that acts as a cushion on the bottom of the tool box / Color: Black/JAN: 4518340522886

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)