Aluminum Computer Case EA502TG

Aluminum Computer Case EA502TG

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Weight-3.9kg
・Dim.-(Inside dim.): 440(W) x 130(D) x 300(H)mm(Outside dim.): 460(W) x 140(D) x 330(H)mm
・With shoulder belt
・A laptop computer can be put in.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : EA502TG
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)