Ball Valve(High Flow Type) EA496EH-3

Ball Valve(High Flow Type) EA496EH-3

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

【Product Specifications】
・Usage Pressure …2.10MPa
・By Additionally Installing The Product Onto A Retrieving Machine, You Will Be Able To Shorten The Retrieving Time.
・The Valve Handle Part Is Also Made Of Metal, Improving The Product's Durability.
・The Product Is Only To Be Used During Repair Work. Please Do Not Install It To The Piping On A Regular Basis.
・Connection Dia. (Flare )…3/8 Male (Sight Glass Addapted )×3/8 Female (Knurling 、Packing )

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 Day(s) or more
-

Part Number : EA496EH-3
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)