• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Brass] Base Shim EA440ZB-0.1 (Part Numbers)

[Brass] Base Shim EA440ZB-0.1

【Product Specifications】
・Material-Brass
・For motor base
・W…30
・Flute W…13
・Slot D…15
・T…0.1

Part Number

Configured Part Number is shown.

EA440ZB-0.1

Part Number
EA440ZB-0.1
Part NumberVolume DiscountDays to ShipRoHS
4 Day(s) or more 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA440ZB-0.1 in the [Brass] Base Shim EA440ZB-0.1 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)