• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Stainless Steel] Slotted Shim EA440EK-52

[Stainless Steel] Slotted Shim EA440EK-52

【Product Specifications】
・Material-Stainless steel
・For machine alignment and level adjustment
・Slotted shim for factory machines such as motor, pump, and generator
・Thickness (mm)…0.05
・Dim.…100 x 100mmSlot width(32mm)

Part Number

Configured Part Number is shown.

EA440EK-52

Part Number
EA440EK-52
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA440EK-52 in the [Stainless Steel] Slotted Shim EA440EK-52 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)