• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Stainless Steel] Slotted Shim EA440EK-2

[Stainless Steel] Slotted Shim EA440EK-2

【Product Specifications】
・Material-Stainless steel
・For machine alignment and level adjustment
・Slotted shim for factory machines such as motor, pump, and generator
・Thickness (mm)…0.05
・Dim.…50 x 50mmSlot width(16mm)

Part Number

Configured Part Number is shown.

EA440EK-2

Part Number
EA440EK-2
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA440EK-2 in the [Stainless Steel] Slotted Shim EA440EK-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)