• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Copper Shim EA440EF-0.0B

Copper Shim EA440EF-0.0B

【Product Specifications】
・Dim.-150mm x 2.5m
・Material-Copper
・Thickness (mm)…0.051
・Allowance (mm)…±0.0003

Part Number

Configured Part Number is shown.

EA440EF-0.0B

Part Number
EA440EF-0.0B
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA440EF-0.0B in the Copper Shim EA440EF-0.0B series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)