Water-Proof Paper EA366MG-120【5 Pieces Per Package】

Water-Proof Paper EA366MG-120

【Product Specifications】
・Size-228x280mm
・Abrasive-Silicon carbide
・Material-Base-Awt
・Good for polishing the paint films of cars and special vehicles, woodwork surfaces, painted surfaces of plastic products and machine surfaces of metallic objects
・Structure focusing on flexibility.
・Strong grinding power owing to the use of silicon carbide abrasive.
・Grits-#1200
・Qty. per unit-5 pcs

Part Number

Configured Part Number is shown.

EA366MG-120

Part Number
EA366MG-120
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

5 Pieces Per Package

4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA366MG-120 in the Water-Proof Paper EA366MG-120 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)