• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Water-Proof Paper Set EA366ME

Water-Proof Paper Set EA366ME

【Product Specifications】
・Size …228×280mm
・#100・120・150・180(5pcs. each)
・Abrasive …Silicon Carbide
・Material …Cwt
・Qty. Per Unit …20Sheet

Part Number

Configured Part Number is shown.

EA366ME

Part Number
EA366ME
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA366ME in the Water-Proof Paper Set EA366ME series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)