Sand Paper EA366MC-80【5 Pieces Per Package】

Sand Paper EA366MC-80

【Product Specifications】
・Only for dry sanding
・For grinding of wood material and paint surface, grinding of sealer and surface, and grinding of metal painted surface
・Dim.…228 x 280mm
・Abrasive…Silicon carbide
・Since the surface has special treatment to prevent clogging, entanglement is limited and it is excellent in durability.
・The base material (Awt) is strong and suitable for rough grinding.
・Grits…#80
・Qty. per unit…5 pcs

Part Number

Configured Part Number is shown.

EA366MC-80

Part Number
EA366MC-80
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

5 Pieces Per Package

4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA366MC-80 in the Sand Paper EA366MC-80 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)