Sand Paper EA366MB-21【10 Pieces Per Package】

Sand Paper EA366MB-21

【Product Specifications】
・For scuffing before painting, removal of sticky rust, peel of old paint, hairline finish, removal of weld burn and removal of contamination of concrete surface
・Abrasive-Oxide aluminum
・It can be used for water, oil and detergent together.
・Size(mm)-100x150
・Qty. per unit-10 pcs

Part Number

Configured Part Number is shown.

EA366MB-21

Part Number
EA366MB-21
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

10 Pieces Per Package

3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA366MB-21 in the Sand Paper EA366MB-21 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)