[2 Pcs] Sand Paper Set EA366MB-10

[2 Pcs] Sand Paper Set EA366MB-10

【Product Specifications】
・Abrasive-Oxide aluminum
・It can be used for water, oil and detergent together.
・For scuffing before painting, removal of sticky rust, peel of old paint, hairline finish, removal of weld burn and removal of contamination of concrete surface
・Size(mm)-100x150
・Set details-#60/80・#100/120 (1 pc each)

Part Number

Configured Part Number is shown.

EA366MB-10

Part Number
EA366MB-10
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA366MB-10 in the [2 Pcs] Sand Paper Set EA366MB-10 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)