Sand Paper EA366MA-18【20 Pieces Per Package】

Sand Paper EA366MA-18

【Product Specifications】
・Size-150x230mm
・Abrasive--1 to -5, -11 to -15:Oxide aluminum -6 to -8, -16 to -18:Silicon carbide
・Color (particle size)-Gray(#800)
・Qty. per unit-20 pcs

Part Number

Configured Part Number is shown.

EA366MA-18

Part Number
EA366MA-18
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

20 Pieces Per Package

4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA366MA-18 in the Sand Paper EA366MA-18 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)