(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Kenmaron EA366D-23【20 Pieces Per Package】

Kenmaron EA366D-23

【Product Specifications】
・Flexible and also suitable for curved surface polishing.
・Cushioning characteristics prevent clogging.
・Strong characteristics against water and oil are also suitable for wet polishing.
・Dim.-150mm x 230mm
・Grain size…Smooth (#400 equivalent)
・Pcs/box…20 Pcs

Part Number

Configured Part Number is shown.

EA366D-23

Part Number
EA366D-23
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 100.74

20 Pieces Per Package

1 Pack(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Specification 1 ·Grit size: Fine (equivalent to #400)/Color: Yellow tea/size: 150 mm x 230 mm/thickness: Approximately 8 mm/Quantity: Contains 20 pieces, flexible and suitable for polishing curved surfaces. ·It has cushioning properties so it won't get clogged. Specifications 2 ·It is resistant to water and oil and can be used for wet polishing work. ·JAN: 4518340822276

Please check the type/dimensions/specifications of the part EA366D-23 in the Kenmaron EA366D-23 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)