• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 21/10 to 6:00 (SGT) 22/10/2018. We apologize for the inconvenience.

Sandpaper (Dry Sanding) EA366CB-400【5 Pieces Per Package】

Sandpaper (Dry Sanding) EA366CB-400

【Product Specifications】
・For dry sanding
・Dim.-230 x 280mm
・Applicable for the wide range from soft coating film to hard coating film
・Grits…#400

Part Number

Configured Part Number is shown.

EA366CB-400

Part Number
EA366CB-400
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

5 Pieces Per Package

3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA366CB-400 in the Sandpaper (Dry Sanding) EA366CB-400 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)