Leather Gloves (Synthetic Leather) EA353J-94

Leather Gloves (Synthetic Leather) EA353J-94

Standard Unit Price:
-
Days to Ship :
Quote

【Product Specifications】
・Material-Palm: Synthetic leather, Back: nylon jersey with sponge pad
・Cuff-The product made of cloth rubber, magic tape
・Length-225mm (L size)
・Size-L
・Color-Black

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : EA353J-94
Days to Ship Quote
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)