(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Heat-Resistant Work Sheet EA334CD-105

Heat-Resistant Work Sheet EA334CD-105

【Product Specifications】
・Material-Glass fiber(Silicone coated)
・Instant heat resistance temperature-1000℃
・Continuously usable temperature-250℃
・Since this is excellent in heat-resistant and flame-retardant, it is suitable for the workshop curtain.
・Dim.…1000 x5000mm

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EA334CD-105

 
Part Number
EA334CD-105
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 312.97

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Sputtering sheet Material Silicon double-side processing Thickness (mm) 0.38
Materials Glass fiber (Double-sided silicone coating) JAN code 4548745562583

Please check the type/dimensions/specifications of the part EA334CD-105 in the Heat-Resistant Work Sheet EA334CD-105 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)