(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Heat-Proof Felt Sheet EA334CC-5

Heat-Proof Felt Sheet EA334CC-5

【Product Specifications】
・Thickness-5mm
・Instant heat resistance temperature-1300℃
・Continuously usable temperature-250℃
・Carbon felt made of the heat-proof fiber
・Since this sheet is lighter and thicker than the conventional heat-proof work sheet, spark will be hardly attached on the sheet surface.
・Dim.…1000 x 5000mm

Part Number

Configured Part Number is shown.

EA334CC-5

Part Number
EA334CC-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 457.09

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA334CC-5 in the Heat-Proof Felt Sheet EA334CC-5 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)