• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Gas Type Soldering Iron Parts EA304ZF-5

Gas Type Soldering Iron Parts EA304ZF-5

【Product Specifications】
・EA304ZF-1, -2-For EA304ZD, ZD-100, ZF, ZF-100
・EA304ZF-3 to -8-For EA304ZF, ZF-100
・EA304ZF-9-For EA304ZD, ZF-100, ZC, ZC-100, ZB, ZB-100, ZF, ZD-100
・Name…2.4mm angle

Part Number

Configured Part Number is shown.

EA304ZF-5

Part Number
EA304ZF-5
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA304ZF-5 in the Gas Type Soldering Iron Parts EA304ZF-5 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)