(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Controller for soldering iron EA304AK

Controller for soldering iron EA304AK

Standard Unit Price:
SGD 294.08
Days to Ship :
7 Day(s) or more

【Product Specifications】
・Power supply-AC100V 50/60Hz
・Power consumption-70W
・Power supply cord plug shape- 2-pole grounding plug
・Setting temperature range-200 to 480℃
・Size-100(W)x120(D)x120(H)mm
・Excellent heat recovery characteristics
・Preset mode loading
・Included iron tip-R0.5(EA304HD-1)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
SGD 294.08

Part Number : EA304AK
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 294.08

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)