(EA207WA) Replacement Blade (2 Pcs ) EA207WA-1【2 Pieces Per Package】

(EA207WA) Replacement Blade (2 Pcs ) EA207WA-1

【Product Specifications】
・Full length-155mm
・Capacity-Dia. 1 to 3mm
・Blade tip angle-40°
・Depth-20mm
・For burr removal from the ID ring groove
・Name…Replacement blade (2 pcs)

Part Number

Configured Part Number is shown.

EA207WA-1

Part Number
EA207WA-1
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA207WA-1 in the (EA207WA) Replacement Blade (2 Pcs ) EA207WA-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)