Double Flaring Tool Kit EA206DC

Double Flaring Tool Kit EA206DC

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・For brake pipes made of mild steel, copper, aluminum, brass, magnesium
・Double flare dim.-DB: 4, 4.75, 6, 8, 10mmDC: 3/16, 1/4, 5/16, 3/8, 1/2
・Flare dim.-DB: 4, 4.75, 6, 8, 10, 12, 14mmDC: 3/16, 1/4, 5/16, 3/8, 1/2, 5/8
・With tubing cutter (Cutting capacity: dia. 3 to 16mm)
・Compatible copper tube…Inch

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : EA206DC
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)