Air-Type Body Puller EA166XA

Air-Type Body Puller EA166XA

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

【Product Specifications】
・Mends any dent of a vehicle body easily and quickly.
・Operable only by putting cup on dent and pulling handle slowly
・When force is necessary, impact force is to be applied with a sliding hammer.
・Air pressure-0.5 to 1.2MPa
・Length-550mmHose length-330mm
・Weight-3.4kg
・Accessories-Rubber pad(dia.60mm, dia.120mm, dia.150mm), Brass made shut off bulb, plug

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 Day(s) or more
-

Part Number : EA166XA
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)