(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Air Sander EA162MB

Air Sander EA162MB

【Product Specifications】
・Dust suction type
・Length-260mm
・Max. operating pressure-0.62MPa
・Air consumption-480L/min
・Revolution speed-12,000rpm
・Pad dim.-125mm
・Inlet-Rc (PT) 1/4"
・Weight-830g
・With a disk pad (EA162MA-1), filter bag for dust collection (EA162MA-21), coupler

Part Number

Configured Part Number is shown.

EA162MB

Part Number
EA162MB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 527.43

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA162MB in the Air Sander EA162MB series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)