(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[Hook and Loop Type] Disk Paper EA162KT-240A【10 Pieces Per Package】

[Hook and Loop Type] Disk Paper EA162KT-240A

【Product Specifications】
・Dia.-75mm
・For grinding metal, wood, and other materials
・Hook and loop type
・Grits…#240
・Qty. per unit…10 pcs
・Weight-18g(per pack)

Part Number

Configured Part Number is shown.

EA162KT-240A

Part Number
EA162KT-240A
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 13.18

10 Pieces Per Package

1 Pack(s) 3 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4548745166750 Product type Related parts Specifications hook-and-loop style
Weight 18 g (1 pack)

Please check the type/dimensions/specifications of the part EA162KT-240A in the [Hook and Loop Type] Disk Paper EA162KT-240A series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)