(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Line Check Valve EA153EG-13

Line Check Valve EA153EG-13

【Product Specifications】
・Material …Stainless
・Maximum Operating Pressure …2.0MPa
・Pressure Resistance …3.0Mpa
・Cracking The pressure …0.007MPa
・Ambient Temperature …0 to 100℃
・Applicable Fluid …Air ・Water
・O-ring Material …Fluor Rubber
・Rohs-Equivalent
・Mounting Screw …R3/8
・Size (mm) …17×34

Part Number

Configured Part Number is shown.

EA153EG-13

Part Number
EA153EG-13
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 132.16

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Specification 1 ·Materials: Stainless steel/maximum working pressure: 2.0 MPa·Pressure resistance: 3.0 Mpa·Cracking pressure: 0.007 MPa·Ambient temperature: 0/100°C Specifications 2 ·Operating fluid: Air/water/O-ring material: Fluororubber/mounting screw: R3/8"·Size (mm): 17 × 34·JAN: 4548745476965

Please check the type/dimensions/specifications of the part EA153EG-13 in the Line Check Valve EA153EG-13 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)