(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Regulator EA153C-22

Regulator EA153C-22

【Product Specifications】
・Operating pressure-1.0MPa or below
・Setting pressure-0.05 to 0.85MPa
・Pressure resistance-1.5MPa
・Ambient temperature-5 to 60℃
・Weight: -22: 0.6kg-23: 0.6kg-24: 0.7kg-26: 1.2kg-28: 1.2kg
・End-to-end: -22, -23: 75mm, -24: 80mm, -26, -28: 90mm
・Mounting screw…Rc (PT) 1/4
・Dim. (mm)…Dia. 75 x 162(H)
・With a pressure gauge and a bracket.

Part Number

Configured Part Number is shown.

EA153C-22

Part Number
EA153C-22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 124.80

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA153C-22 in the Regulator EA153C-22 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)