• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Cover for EA124LR-1, -2A EA124LR-1A

Cover for EA124LR-1, -2A EA124LR-1A

【Product Specifications】
・Power source-AA size battery x 4 pcs (separately sold) (EA758YA-3A on page 658)
・Operation pressure-0.1MPa to 0.5MPa
・For tap water
・Temperature-0℃ to 40℃
・Number of Sprinkling times-Once or twice per day
・Programming function-Every day/every other day/every third day/once a week
・Easy to store this simply by removing hose in winter
・The vinyl cover cannot prevent freezing.
・Specification…Cover

Part Number

Configured Part Number is shown.

EA124LR-1A

Part Number
EA124LR-1A
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA124LR-1A in the Cover for EA124LR-1, -2A EA124LR-1A series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)